text.skipToContent text.skipToNavigation

Catalog No. : 5000-344

Description:  5 PIN MICRO CORD SET DBL ENDED

UPC: 75114158480

5 Pin Micro Cord Set, Double Ended. Stainless Steel Coupling Nuts. Oil Resistant PVC Jacket. Foil Mylar Shield with 24 AWG Drain Wire. Cable Connection able to withstand 10 PSI. 1.84 inch Straight Female Plug. 90 Degree Bend in Male Plug - 1.41 inches Tall.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

5 Pin. Stainless Steel Coupling Nuts. Oil Resistant PVC Jacket. Foil Mylar Shield with 24 AWG Drain Wire. Cable Connection able to withstand 10 PSI. 1.84 inch Straight Femail Plug. 90 Degree Bend in Male Plug - 1.41 inches Tall.

Specifications

Number Of Conductors

5

Voltage Rating

250 V

Amperage Rating

4 A

Color

Yellow or Black

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#22 AWG

Length

1 m