text.skipToContent text.skipToNavigation

Catalog No. : 5000-266-30

Description:  30FT MALE/FEMALE 9 PIN CABLE

UPC: 783786084715

9 Pin Cable, 30 foot, Male/Female ends
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Male/Female Ends, 9 Pin

Specifications

Number Of Conductors

9

Voltage Rating

600 V

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Length

30 ft