text.skipToContent text.skipToNavigation

Catalog No. : 5000-263-20

Description:  CONDUCTOR CABLE-SWITCHGEAR CONTROL

UPC: 783786822812

Conductor Cable - Switchgear Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Female Straight 2.50 inch Plug and Male Straight 2.54 inch Plug. Stainless Steel Coupling Nut. Oil Resistant Yellow PVC Jacket. Double Ended Cordset. US Color Code.

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Standard

IP68, NEMA 6P Protection.

Dimensions

Conductor Size

#16 to #6 AWG

Length

20 ft