text.skipToContent text.skipToNavigation

Catalog No. : 5000-240-6

Description:  CABLE,4PIN FOR SCADA 80CONTROL,30FT

UPC: 783786361397

4 Pin Cable for SCADA 80 Control to go from the Disconnect to the Control Box for AC Power, Straight Female Plug 1.00 inch Diameter x 2.00 Inches Long, Cable 30 Foot Long. Stainless Steel Coupling Nut. Oil Resistant PVC Jacket. US Standard Color Codes. 600 Volts. 16 Gauge Wire. 105 Degrees Celsius.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

4 Pin. Straight Female Plug 1 inch Diameter x 2 Inches Long, Cable 30 Foot Long. Stainless Steel Coupling Nut. Oil Resistant PVC Jacket. US Standard Color Codes.

Application

Cable for SCADA80 Control

Specifications

Number Of Conductors

4

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.0 in

Length

30 ft