text.skipToContent text.skipToNavigation

Catalog No. : 5000-240-4

Description:  4PIN CABLE FOR SCADA80 CONTROL,15FT

UPC: 783786361410

4 Pin Cable for SCADA 80 Control to go from the Disconnect to the Control Box for AC Power, 15 foot long, carries current over 1000 volts
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

4 Pin. Female Plug, Stainless Steel Coupling Nut.

Application

Cable for SCADA80 Control

Specifications

Number Of Conductors

4

Voltage Rating

1000 V

Temperature Rating

105 C

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.0 in

Length

15 ft