Catalog No. : 5000-22-12
Description: SHOULDER BOLT
UPC: 783786374922
Shoulder Bolt, Shoulder Diameter .375 inch, Shoulder Length .375 inch, Thread 5/16-18UNC, Thread Length 1/2 inch, Head Diameter Nominal 9/16 inch, Head Length Nominal 1/4 inch, Material 18-8 Stainless Steel.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Shoulder bolt |
Classifications
Brand Name |
ELASTIMOLD |