text.skipToContent text.skipToNavigation

Catalog No. : 5000-182-30

Description:  4 COND CONTROL CABLE FOR 310 CONTRL

UPC: 783786950843

Four Conductor Control Cable for 310 Control
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

Single Male End. 7/8-16 Thread. Wire Colors 1-Black, 2-White, 3-Red, 4-Green with Yellow.

Application

Cable for 310 Controller

Specifications

Number Of Conductors

4

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Outside Diameter

1.0 in

Length

30 ft