text.skipToContent text.skipToNavigation

Catalog No. : 5000-177

Description:  5 PIN MALE PLUG ONE METER LG.CABLE

UPC: 783786081684

5 Pin Male Plug with one meter long Yellow Cable, European Color Code. Connector to withstand 10psi. Contacts - Copper Alloy with Gold Plating. Nickel Plated Brass Coupling Nut. 22 AWG Wire. 300 Volts. Oil Resistant PVC Jacket Shield.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

5 Pin, Male End, European Color Code. Connector to withstand 10psi. Contacts - Copper Alloy with Gold Plating. Nickel Plated Brass Coupling Nut.

Specifications

Number Of Conductors

5

Voltage Rating

300 V

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#22 AWG

Length

1 m