text.skipToContent text.skipToNavigation

Catalog No. : 5000-154-75

Description:  12PIN CTRL CABLE, M/F, 75FT

UPC: 75114354073

12 PIN/CONDUCTOR CONTROL CABLE, MALE/FEMALE, 75 Foot, 16 GAGE, 600 VOLTs
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

12 Pin. Male/Female Ends

Application

Switchgear Accessory - Cable

Specifications

Number Of Conductors

12

Voltage Rating

600 V

Classifications

Brand Name

Elastimold

Dimensions

Conductor Size

#16 AWG

Length

75 ft