text.skipToContent text.skipToNavigation

Catalog No. : 5000-154-100

Description:  12PIN CTRL CABLE, M/F, 100FT

UPC: 75114354080

12 Pin/Conductor Control Cable, Male/Female, 100 feet, 16 Gauge, 600 Volts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

12 Pin. Male/Female Ends

Application

Switchgear Accessory - Cable

Specifications

Number Of Conductors

12

Voltage Rating

600 V

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Length

100 ft

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant