text.skipToContent text.skipToNavigation

Catalog No. : 5000-111-128

Description:  10 PIN CTRL CABLE, M/F, 128FT

UPC: 75114354066

10 Pin/Conductor Yellow Control Cable Extension, Male/Female Ends, 39 Meters (128 feet), 16 Gauge, 600 Volts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

10 Pin. Male/Female Ends

Application

Cable for 80 Style Control

Specifications

Number Of Conductors

10

Conductor Material

Copper

Voltage Rating

600 V

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Length

128 ft