text.skipToContent text.skipToNavigation

Catalog No. : 5000-110-3

Description:  MVI CABLE, 6 PIN 12FT

UPC: 783786381562

Molded Vacuum Interrupter Cable, 6 Pin, 12 Foot, used in a system that carries current. Diameter 1.0 inch. 7/8-16 Thread. 6-Pole Cable. US Standard Color Code. Male Plug, 16 Gage Wire, Stainless Steel Coupling Nut. Oil Resistant Yellow PVC Jacket. 600 V, 105 Degrees C. Length 12 foot.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

6 Pin. US Standard Color Code, Stainless Steel Coupling Nut, Oil Resistant Yellow PVC Jacket.

Specifications

Number Of Conductors

6

Voltage Rating

600 V

Temperature Rating

105 C

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#16 AWG

Length

12 ft