text.skipToContent text.skipToNavigation

Catalog No. : 5000-104

Description:  CABLE B/W SENSOR VOLTAGE TO MOTOR

UPC: 783786350773

Cable Between Sensor Voltage to Motor Box, carries current over 1000 volts. 3-Wire, 3-Pin, Shielded Male Plug. 22 AWG, 250V, 4 Amps, Stainless Steel Coupling Nut. Yellow PVC Jacket Shield - 25 x #36 Copper Stranding. 2 Meters from Center of Plug to End of Wire.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Control cable

Special Features

3 Pin, 90 Degree Bend Male Shielded Plug. Stainless Steel Coupling Nut. Oil Resistant PVC Jacket. Shield 26 x #36 Copper Stranding.

Specifications

Number Of Conductors

3

Voltage Rating

250 V

Amperage Rating

4 A

Color

Yellow

Classifications

Brand Name

ELASTIMOLD

Dimensions

Conductor Size

#22 AWG

Length

2 m