text.skipToContent text.skipToNavigation

Catalog No. : 49012CC-010

Description:  2-1/2 IN SCH 40 PVC CONDUIT 10 FT

UPC: 34481069829

Schedule 40 Heavy Wall PVC rigid nonmetallic conduit with integral Bell. Nominal size 2-1/2 Inch. (10 feet)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To protect electrical wires in a raceway
  • Sunlight resistant

Descriptors

Category

PVC Schedule 40 Conduit

Application

Rated for use with 75ÂșC conductors

Classifications

Brand Name

Carlon

Standard

CSA

Dimensions

Trade Size

2-1/2 in

Length

10 ft

Documents/Support Tools

Sales Drawing

Click here