text.skipToContent text.skipToNavigation

Catalog No. : 49010CC-020

Description:  1-1/2 SCH 40 NM CONDUIT 20 - CAN

UPC: 34481137115

Carlon Schedule 40 PVC Rigid Nonmetallic Conduit. 20 foot. 1-1/2 inch. Heavy Wall (EPC), Listed for underground applications encased in concrete or direct burial. Also for use in exposed or concealed applications aboveground. Sunlight resistant, Rated for use with 75 Degree C conductors, Superior weathering characteristics. CSA Certified, 3/4 inch to 4 in h are FT-4 Rated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Conduit

Application

Rated for use with 75ÂșC conductors

Classifications

Brand Name

Carlon

Standard

CSA

Dimensions

Trade Size

1-1/2 in

Documents/Support Tools

Sales Drawing

Click here