text.skipToContent text.skipToNavigation

Catalog No. : 49007CC-020

Description:  3/4 SCH 40 NM CONDUIT 20 - CAN

UPC: 34481161417

Carlon Schedule 40 PVC Rigid Nonmetallic Conduit. 20 foot. 3/4 inch. Heavy Wall (EPC), Listed for underground applications encased in concrete or direct burial. Also for use in exposed or concealed applications aboveground. Sunlight resistant, Rated for use with 75 Degree C conductors, Superior weathering characteristics. CSA Certified, 3/4 inch to 4 in h are FT-4 Rated.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

PVC Schedule 40 Conduit

Application

Certified for underground applications encased in concrete or direct burial.Also for use in exposed or concealed above ground applications

Specifications

Color

Gray

Classifications

Brand Name

Carlon

Standard

Meets CSA Standard C22.2 No. 211.2

Dimensions

Trade Size

3/4 in

Length

20 ft

Documents/Support Tools

Sales Drawing

Click here