text.skipToContent text.skipToNavigation

Catalog No. : 49005CC-010

Description:  1/2 IN SCH 40 PVC CONDUIT 10 FT

UPC: 34481036555

Schedule 40 Heavy Wall PVC rigid nonmetallic conduit with integral Bell. Nominal size 1/2 Inch. (10 feet)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • To protect electrical wires in a raceway
  • Sunlight resistant

Descriptors

Category

PVC Schedule 40 Conduit

Application

Certified for underground applications encased in concrete or direct burial.Also for use in exposed or concealed above ground applications

Specifications

Color

Gray

Classifications

Brand Name

Carlon

Standard

Meets CSA Standard C22.2 No. 211.2

Dimensions

Trade Size

1/2 in

Length

10 ft

Documents/Support Tools

Sales Drawing

Click here