text.skipToContent text.skipToNavigation

Catalog No. : 48816CPD-020

Description:  5IN POLAR GARD CONDUIT 20 FT

UPC: 34481002727

20 feet DB/2 PVC, Rigid, Black, conduit designed for use in concrete encased or masonry and direct burial applications. Nominal size 5 inch. CSA Certified. Outside Diameter 5.3 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Use In Concrete Encased or Masonry and Direct Burial Applications

Specifications

Material

PVC

Color

Black

Classifications

Brand Name

Carlon

Standard

CSA

Dimensions

Trade Size

5 in

Documents/Support Tools

Sales Drawing

Click here