text.skipToContent text.skipToNavigation

Catalog No. : 48815CPDOG-010

Description:  4 IN POLAR GARD PVC CONDUIT 10 FT

UPC: 34481010838

10 feet DB/2 PVC, Rigid, Orange, conduit designed for use in concrete encased or masonry and direct burial applications. Nominal size 4 inch. CSA Certified. Outside Diameter 4.22 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Application

For Use In Concrete Encased or Masonry and Direct Burial Applications

Specifications

Material

PVC

Color

Orange

Classifications

Brand Name

Carlon

Standard

CSA

Dimensions

Trade Size

4 in

Documents/Support Tools

Sales Drawing

Click here