text.skipToContent text.skipToNavigation

Catalog No. : 48811CPDOG-010

Description:  2 IN POLAR GARD PVC CONDUIT 10FT

UPC: 34481010791

10 feet DB/2 PVC, Rigid, Orange, conduit designed for use in concrete encased or masonry and direct burial applications. Nominal size 2 inch. CSA Certified. Outside Diameter 2.25 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical conduit

Specifications

Flexibility

Rigid

Material

PVC

Color

Orange

Classifications

Brand Name

Carlon

Standard

CSA Certified

Dimensions

Trade Size

2 in

Outside Diameter

2.25 in

Length

10 ft