text.skipToContent text.skipToNavigation

Catalog No. : 4803

Description:  CONN ASSY XP 2W3P 2

UPC: 708917192374

Explosion Proof Delayed Action Connector Assembly, 2 Wire 3 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll