Catalog No. : 470SA-G
Description: PVC CTD COND CVR 1-1/4IN FRM7 AL GR
UPC: 704508436063
PVC Coated Conduit Body Cover, Form 7, 1-1/4 Inch/35 Metric, Aluminum, Dark Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Coated with a nominal .002 inch blue urethane on both the interior and exterior before PVC coating is applied
- A minimum of .040 inch PVC coating is bonded to the exterior.
- Covers are coated with a molded flange to seal the conduit body while the conduit body is molded with a flat surface on its opening to seal with the cover.
Descriptors
Category |
EMT Conduit Body Covers Only |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Cover for Conduit Body |
Specifications
Material |
Aluminum |
Shape |
Oval |
Knockouts |
Yes |
Classifications
Brand Name |
Ocal |
Dimensions
Size |
1-1/4 Inch/35mm |
Documents/Support Tools
Support/Tools |