Catalog No. : 470SA
Description: 1 1/4 IN STAMPED ALUM CVR, FM7
UPC: 786210104973
1-1/4 Inch Replacement Cover for Conduit Body, Form 7, Stamped Aluminum, Includes Neoprene Gasket
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Includes gasket
- Stainless steel screws, aluminum clips, and stainless steel and Neoprene O-Ring washer
Descriptors
Category |
Enclosure plates or covers |
Application |
Provide access to conductors for maintenance and future changes |
Specifications
Material |
Stamped Aluminum |
Color |
Metallic |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Size |
1-1/4 |
Documents/Support Tools
Sales Drawing |