text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR463MD0NJA

Catalog No. : 463MD0NJA

Description:  LIGHTING CONTACTOR-OPEN

UPC: 783166621455

CR463M Mechanically Held Contactors. Standard Assembled Forms. Modular design permits fast, on-site configuration. 2-12 power poles. 30 amp rating. Snap-in auxiliary contacts. Common components for both electrically and mechanically held versions. Continuously rated, interchangeable coils. Finger-safe terminals. Two-or-three-wire control module: low input VA permits long wire runs. Verifies contact status and has built-in delays that minimize excessively frequent signals from faulty controllers. Come in a wide range of input voltages. Four modules cover input voltages from 24-277 VAC and 12-24 VDC. All modules may be used with coil voltage from 24 VAC-277 VAC. Clear labeling shows control module rating, wire size and torque. Field configurable from standard electrically held contactor with simple, easy-to-install kits of control modules, latch mechanisms and auxiliary contacts.
View More View Less

Descriptors

Category

Lighting Contactor

GO Schedule

CM

Sustainability

Environmental product declaration

MNS Rear Low Voltage Switchgear EPD

PFAS declaration

MNS_EcoSolutions

MNS 3.0 Low Voltage Switchgear EPD