text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR463M80BJA10A0

Catalog No. : 463M80BJA10A0

Description:  LIGHTING CONTACTOR-ENCLOSED

UPC: 783166632079

CR463M Mechanically Held Contactors. Standard Assembled Forms. Modular design permits fast, on-site configuration. 2-12 power poles. 30 amp rating. Snap-in auxiliary contacts. Common components for both electrically and mechanically held versions. Continuously rated, interchangeable coils. Finger-safe terminals. Two-or-three-wire control module: low input VA permits long wire runs. Verifies contact status and has built-in delays that minimize excessively frequent signals from faulty controllers. Come in a wide range of input voltages. Four modules cover input voltages from 24-277 VAC and 12-24 VDC. All modules may be used with coil voltage from 24 VAC-277 VAC. Clear labeling shows control module rating, wire size and torque. Field configurable from standard electrically held contactor with simple, easy-to-install kits of control modules, latch mechanisms and auxiliary contacts.
View More View Less

Descriptors

Category

Lighting Contactor

GO Schedule

CM

Specifications

Enclosure Type

Type 1 Surface