text.skipToContent text.skipToNavigation

Alternate Catalog No. : CR460XP32

Catalog No. : 460XP32

Description:  POWER BLOCK 2 POLE

UPC: 783166621233

Lighting Contactors. Power Poles. CR460 Series basic contactors accept up to 6 single- or double-pole power poles. These can be used to form up to: 12 NO poles when 6 double-poles are used in the NO positions (1-6) or 8 NC poles with 4 double-poles in the NC positions (1-4) + 4 NO poles with 2 double-poles in the 2 NO positions (5-6). Packaged individually and overpacked in multiple of 5.
View More View Less

Descriptors

Category

Lighting Contactor

GO Schedule

CM

Specifications

Poles

2