text.skipToContent text.skipToNavigation

Catalog No. : 450-23-4

Description:  ASSEMBLY NOSE

UPC: 783786538164

15-25-35 Kv Asssmbly Tapered Nose Cone for PCJs. Natural Color. Material HDPE or Delrin. Length 3.5 inch, Outside Diameter 1.67 inch. Wire Size 1000 kcmil.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable accessories

Application

15/25/35 kV

Classifications

Brand Name

ELASTIMOLD