text.skipToContent text.skipToNavigation

Catalog No. : 4467

Description:  PLUG XP 3P 4W 250VA

UPC: 708917177456

20 Amp, Plug, 3 Pole 4 Wire, Type EFS, 20 AMP, 125/250VAC, 19/32 Inch Cable Hole Diameter
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Application

Designed to support a variety of installation needs throughout 20 Amp, 30 Amp, 60 Amp, and 100 Amp ranges where Division 1 Class 1 NEC< guidelines require the utmost in safety.

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

20 Amps

Voltage Rating

125/250 VAC

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

3