text.skipToContent text.skipToNavigation

Catalog No. : 4464B

Description:  20A,REC,2P3W,XP DLY,NPT T&B

UPC: 708917310273

Explosion Proof Delayed Action Receptacle, 20Amps, 2 Pole 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2