text.skipToContent text.skipToNavigation

Catalog No. : 4462

Description:  RECPT DELAY XP 2W3P0A 25

UPC: 708917207788

Straight Surface Mount, Explosion Proof, Delayed-Action Receptacle, 20 Amp 2 Pole 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2