text.skipToContent text.skipToNavigation

Catalog No. : 4446

Description:  RECPT XP DELAYED ACTION 2 4P 4

UPC: 708917190899

Explosion Proof Delayed Action Type Receptacle, 3 Wire 4 Pole, Material Cast Aluminum
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919