text.skipToContent text.skipToNavigation

Catalog No. : 4445

Description:  RECPT XP DELAYED ACTION 2 3P 4

UPC: 708917166702

Delayed-Action Receptacle, Flush Mount, Explosion Proof, 20 Amp, 2 Pole 3 Wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Amperage Rating

20 Amps

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919

ETIM EC001322 Round socket/plug for high currents

Amperage

20 A

Number of poles

2