text.skipToContent text.skipToNavigation

Catalog No. : 4264BC

Description:  STD XP RCPT 3W-4P

UPC: 708917149453

Delayed Reaction Angled Surface Mount Receptacle, 60 Amp, 3 Pole 4 Wire, 480V, Ratings Type DA, XP
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Circuit-breaking receptacles, plugs and connectors ensure complete circuit breaking under full rated loads. Equipment grounding is provided by means of a separate pole that makes contact before and breaks contact after the circuit poles. The delayed action operation sequence is as follows: Insert plug, turn left push in to make electrical contact then turn right to prevent accidental disconnection. To withdraw plug, the reverse procedure is followed, which provides time for extinction of the arc and cooling before the plug can be completely withdrawn.

Application

For use in hazardous materials environment like: Gas or Vapor, Dust, or Fibers/Flyings

Specifications

Material

Cast Iron

Classifications

Brand Name

Russellstoll

Standard

UL e10919

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
UL E10919 N/A RROR N/A N/A
ETIM EC001322 Round socket/plug for high currents

Amperage

60 A

Number of poles

3