text.skipToContent text.skipToNavigation

Catalog No. : 4263BC

Description:  RCPT XP DEALYED ACTION 6

UPC: 708917185833

Explosion Proof Delayed Action Receptacle Asembly, 2 Pole 3 Wire, Material Cast Iron
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

Standard

UL e10919
UL e10919