text.skipToContent text.skipToNavigation

Catalog No. : 4242SC

Description:  SW RECPT XP INTERLOCK 3W 2SC

UPC: 708917175704

Interlocked Receptacle, 3 Pole 4 Wire, 2HP 110/575VAC, 3/4 Inch Bushing Hole ID, Screw Cap
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw the plug under load.

Application

These Receptacles are for use in general Div 1 classified industrial installations such as chemical plants, oil refineries, bulk stations, distilleries, solvent areas, mills, etc. A higher degree of safety is afforded by interlocking the plug with the switch, making it impossible to insert or withdraw plug under load.

Specifications

Material

Cast Aluminum

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

ETIM EC001322 Round socket/plug for high currents

Number of poles

3