text.skipToContent text.skipToNavigation

Catalog No. : 4240SC

Description:  SW RECPT XP INTERLOCK CP 42

UPC: 708917153573

Interlocked Switch Receptacle, 2 Wire 3 Pole
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

2

Number Of Wires

3

Classifications

Brand Name

Russellstoll

Standard

UL e68085
UL e68085

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant