text.skipToContent text.skipToNavigation

Catalog No. : 4234BC

Description:  30A,REC,3P4W,XP,FC

UPC: 708917163756

Delayed Reaction Angled Surface Mount Receptacle, 30 Amp, 3 Pole 4 Wire, XP
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical sleeves

Special Features

Circuit-breaking receptacles, plugs and connectors ensure complete circuit breaking under full rated loads. Equipment grounding is provided by means of a separate pole that makes contact before and breaks contact after the circuit poles. The delayed action operation sequence is as follows: Insert plug, turn left push in to make electrical contact then turn right to prevent accidental disconnection. To withdraw plug, the reverse procedure is followed, which provides time for extinction of the arc and cooling before the plug can be completely withdrawn.

Application

For use in hazardous materials environment like: Gas or Vapor, Dust, or Fibers/Flyings

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

30 Amps

Material

Cast Iron

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

30 A

Number of poles

3