Catalog No. : 40H
Description: H-STRNGTH SPLITBLT CONN 250-1STR
UPC: 783786200177
Type H - High Strength Split-Bolt Connector, Conductor Range for Equal Main and Tap 250 kcmil-1 Str, Conductor Range for Min Tap with One Max Main 8 Sol
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design.
- Splicing, tapping or terminating conductors in power and grounding electrical connection.
Descriptors
|
Category |
Mechanical connectors |
|
Special Features |
Bolt and nut of high-strength corrosion-resistant bronze alloy. Copper pressure bar. Bolt and nut of hex design. |
|
Application |
Splicing, tapping or terminating conductors in power and grounding electrical connection. |
Specifications
|
Material |
Bronze Alloy |
|
Color |
Metallic |
Classifications
|
Brand Name |
Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 6591 | 622302 | N/A | 2330479_2011-06-16 | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
|
Suitable for |
Round conductor |
|
Material |
Copper |
Documents/Support Tools
|
Sales Drawing |