Catalog No. : 403400891
Description: SPLICE NoBEYSM6C (FOR XFMR)
UPC: 708917345565
Tubular Parallel Splice, Wire Size #6, BEYSM6C for Transformer, Length 7/16 inch, Outside Diameter 5/16 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Wire or cable compression splice |
Specifications
Connection |
Compression |
Conductor Range |
#6 AWG |
Classifications
Brand Name |
Amerace |
Dimensions
Size |
Length 7/16 in , Diameter 5/16 in |