text.skipToContent text.skipToNavigation

Catalog No. : 4021C0007

Description:  26 PIN CONT. CABLE FOR 125VDC VBM

UPC: 783786027378

Made or assembled in Canada.

VBM Control cable, 17.5 feet, special 26-pin for CGE. 125VDC.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Control cable

Special Features

26 Pin

Classifications

Brand Name

Joslyn

Dimensions

Length

17.5 ft