text.skipToContent text.skipToNavigation

Catalog No. : 402

Description:  3/4IN CONN HUB TYPE STEEL

UPC: 786210299075

Made or assembled in Canada.

3/4 Inch Bullet Hub Connector, Steel Nylon Insulated for Use with Rigid/IMC Conduit
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • To positively bond conduit to box or enclosure.
  • Suitable for hazardous locations use in Class I, Division 2; Class II, Division 1&2; Class III, Division 1 & 2 per NEC 501-4(b); 502-4 (a) and 503-3 (a).
  • Suitable for hazardous locations use in Class II, Groups E, F, G & Class III locations per CEC 18-202; 18-252; 18-302; 18-352.
  • When used with neoprene O-ring, provides watertight threaded hub on enclosures
  • UL Listed 105 degree C

Descriptors

Category

Electrical fittings

Special Features

Rain Tight and CSA Certified Watertight and Dust Tight

Application

To Connect Threaded Metal Conduit to a Threadless Opening in a Box or Enclosure

Specifications

Material

Steel

Temperature Rating

UL Listed 105 C

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E23018, CSA

Dimensions

Size

3/4 Inch

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 23086 441803 N/A 23086-14 N/A
CSA 4484 441202 N/A 2206491 N/A
UL E23018 N/A DWTT N/A N/A
ETIM EC001180 Screw connection for protective metallic hose

Nominal size in inch

3/4 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Connection type screw connection to housing

Thread

Thread type

NPT

One-piece

N

Material housing

Steel

Surface protection

Other

Approved in combination with protective conduit CSA

Y

Approved in combination with protective conduit UL

Y

Documents/Support Tools

Sales Drawing

Click here