text.skipToContent text.skipToNavigation

Catalog No. : 4004-SP

Description:  PLASTIC CONN 1/2 BUCKET 300

UPC: 622538056177

Made or assembled in Canada.

Connector, Non-Metallic Sheathed Cable, Size 1/2 Inch, Total Length 15/16 Inch, Width 7/8 Inch, Clamping Range Minimum 0.21 Inch to Maximum 0.42 Inch, Non-Metallic, Suggested Application 14/2-10/2, 14/3-10/3 2 Cables: 14/2-12/2
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Electrical fittings

Application

For 14/2-10/2, 14/3-10/3 2 cables: 14/2-12/2

Specifications

Material

Plastic

Color

Gray

Classifications

Brand Name

Iberville

Standard

UL e17583
UL e17583

Dimensions

Size

1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001178 Screw connection for protective plastic hose

Nominal size in inch

1/2 inch

Model

Straight

Revolving thread

N

Construction type

Internal thread

Type of connection

Thread

One-piece

Y

Material screw gland

Other

Colour

Grey

Documents/Support Tools

Sales Drawing

Click here