Catalog No. : 4-TB
Description: GROUND CLAMP MALL. IRON
UPC: 75114425995
Waterpipe Malleable Iron Ground Clamp for Wire Range 6 - 2, Steel Galvanized Water Pipe Size 2-1/2 inch, 3 inch or 3-1/2 inch. U-Bolt Size 3/8 inch. Width 5-1/2 inch, Inside U-Bolt Diameter 4.062 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Grounding devices or assemblies |
Specifications
|
Conductor Material |
Iron |
|
Insulation |
None |
Classifications
|
Brand Name |
Blackburn / EZGROUND |
|
Standard |
UL E3060 |
Dimensions
|
Conductor Size |
#6-#2 |
Documents/Support Tools
|
Sales Drawing |