Catalog No. : 4-SW-EXT-SPL
Description: WELD 4 IN.SQ EXT RING-1.5 IN. DEEP
UPC: 781720041510
Descriptors
Category |
Electrical box extension |
Specifications
Number Of Outlet |
1 |
Material |
Steel |
Color |
Silver |
Construction |
Welded |
Cubic Capacity |
21 cu in |
Knockouts |
12 |
Classifications
Brand Name |
Steel City |
Standard |
UL E2969 |
Dimensions
Size |
4 Inches Length x 4 Inches Width x 1-1/2 Inches Depth |
Levelling height |
101.6 mm |
Width |
101.6 mm |
Shape |
Square |
Application |
Built-in installation box (device box) |
Extension ring |
Y |