text.skipToContent text.skipToNavigation

Catalog No. : 3WSW-CRT

Description:  3 GANG PLASTIC BOX

UPC: 772197003675

Made or assembled in Canada. NuTek is Canada’s premier brand of nonmetallic boxes used in residential construction and includes the foamed F series ideal for use in locations that require air-tight construction.

Three-Gang Device Box, Volume 48 Cubic Inches, Length 3-3/4 Inches, Width 5-3/4 Inches, Depth 2-3/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 12. Approved cable range: 14/2-12/3.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.
  • With integrated bracket.
  • Volume 48.0 cu. In.

Descriptors

Category

Specialty electrical boxes

Application

For use with non-metallic sheathed cable

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

12

Cubic Capacity

48 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

3.75 inch

Width

5.75 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Grey

Cover model

None

Sealable

N