text.skipToContent text.skipToNavigation

Alternate Catalog No. : R43PXXXET32BXCAYS0A7

Catalog No. : 3PXXXET32BXCAYS0A7

Description:  MVR RECLOSER,3-1PH,38KV,12.5KA,800A

UPC: 75114300445

MVR - Molded Vacuum Recloser Assembly, Triple-Single Phases, (3 Single Phase), 38kV, 2-Hole Terminal Lugs, SEL651R Control, Load and Line Side Arrester Brackets, Source Side Voltage Sensors, Non-Vented Animal Guards, Junction Box, Three Interconnection Cables One 6 foot long and One 10 Foot Long and One 15 Foot long, 60 Foot Main Control Cable with 10 Foot of Armor. Reclosers will be Mounted on a Vertical Phase-Over-Phase Configuration (Customer Supplied), 12.5kA, 800 Amps.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Single Phase

Specifications

Voltage Rating

38 kV

Amperage Rating

800 A

Mounting

Pole Mounting

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

Elastimold

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here