text.skipToContent text.skipToNavigation

Alternate Catalog No. : 3 PU 1010

Catalog No. : 3PU1010

Description:  AL SER ENTRANCE SPLICE KIT 1/0-1/0

UPC: 783786765683

Aluminum Service Entrance Splice Kit - 3 Splices, 2 Insulated (UYY 00) and 1 Non-Insulated (U 1 B 1010). Wire Size 1/0 ACSR, Yellow Caps with Oxide Inhibiting Compound. 2 inches long non-insulated, 2-23/32 inch long insulated. Installing Dies: 5/8, TU, BG, CSA-22.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire connectors

Special Features

Prefilled with Oxide Inhibitor and capped. Color coded and marked with strip lengths, installation die codes and compression locations. Solid center barriers.

Application

Service Entrance Splices - 2 Insulated, 1 Non-Insulated.

Specifications

Connection

Compression

Number Of Conductors

6 Conductors, 4 insulated, 2 non-insulated

Material

Aluminum

Finish

2 insulated, 1 bare

Insulation

2 insulated, 1 bare

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Dimensions

Size

2 inches long non-insulated, 2-25/32 inch long insulated.

Wire Size

1/0 AWG

Documents/Support Tools

SDS

Click here