Catalog No. : 3LERHZN2LD2GGAT
Description: COMBO 6V SGL RD HAZARDOUS
UPC: 787321131872
Powerpack of 6V-36W, Ni-Cd, 120/347VAC, Legend Colour: red, diagnostics, audible, Exit Combination Unit, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Housing Colour: grey, Faceplate Colour: grey, Height of 12.625 inches (1.052 ft, 320.675 mm., 32.068 cm, 0.321 m), Length of 13.75 inches (1.146 ft, 349.25 mm., 34.925 cm, 0.349 m), Width of 3.5 inches (0.292 ft, 88.9 mm., 8.89 cm, 0.089 m), Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.