text.skipToContent text.skipToNavigation

Catalog No. : 3LERHZN2LD1GGZCATN

Description:  COMBO 6V SGL RD HAZARDOUS

UPC: 787321200004

120/277VAC, Legend Colour: red, diagnostics, non-audible, Exit Combination Unit, Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Housing Colour: grey, Faceplate Colour: grey, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting