text.skipToContent text.skipToNavigation

Catalog No. : 3LER35002LD2WHATCW

Description:  6V NEMA-4X EM COMBO CW

UPC: 787321210058

Exit Combination Unit, single face, 120/347VAC, diagnostics, audible, cold-weather -40°C , Battery Type: nickel-cadmium, Voltage DC: 6V, Battery Wattage (W): 36, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Housing Colour: white, Faceplate Colour: white, audible, Legend Colour: red, Unit Type: NEMA-4X & NSF, Head Style: shielded, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting